??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
35 mm
Part No.
125903
Description
NSTU-SC-35M
Weight
1.2 kg
Take-Up Frame Size
NS308
A
43.4 mm
B
114.3 mm
C
6.35 mm
D
63.5 mm
E
68.3 mm
Bolt Diameter
19.1 mm
G
12.7 mm
H
23.9 mm
J
35.1 mm
L
46.7 mm
M
89.15/88.39 mm
N
104.9 mm
Pin Diameter
8.1 mm
R
17.0 mm
S
26.4 mm
Download CAD models
Previews